5 Device Resources

The following table lists the device resources.

Table 5-2. Device Resources
User I/Os (Including Clock Buffers)
PackageAX1251AX250AX500AX1000AX2000
PQ208—115115——
CQ208—115115——
CQ256————136
FG256138138———
FG324168————
CQ352—1981982198198
FG484—248317317—
CG624———4182418
FG676——3362418—
BG729———5162—
FG896———5162586
FG1152————6842
Note:
  1. Device has been discontinued.
  2. Package has been discontinued.
  3. The FG256, FG324, and FG484 are footprint compatible with one another. The FG676, FG896, and FG1152 are also footprint compatible with one another.