2.4.3.2 Class II
(Ask a Question)The following table lists the DC input and output levels of SSTL2 Class II.
| VIL | VIH | VOL | VOH | IOL | IOH | ||
|---|---|---|---|---|---|---|---|
| Min. V | Max. V | Min. V | Max. V | Max. V | Min. V | mA | mA |
| -0.3 | VREF – 0.2 | VREF + 0.2 | 3.6 | VREF – 0.8 | VREF + 0.8 | 15.2 | -15.2 |
The following table lists the DC input and output levels of SSTL2 Class II.
| VIL | VIH | VOL | VOH | IOL | IOH | ||
|---|---|---|---|---|---|---|---|
| Min. V | Max. V | Min. V | Max. V | Max. V | Min. V | mA | mA |
| -0.3 | VREF – 0.2 | VREF + 0.2 | 3.6 | VREF – 0.8 | VREF + 0.8 | 15.2 | -15.2 |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.