2.4.2.2 Timing Characteristics

The following table lists the timing characteristics of 1.5V HSTL Class I.

Table 2-47. 1.5V HSTL Class I I/O Module Worst-Case Commercial Conditions VCCA = 1.425V, VCCI = 1.425V, TJ = 70 °C
ParameterDescription–2 Speed–1 SpeedStd SpeedUnits
Min.Max.Min.Max.Min.Max.
1.5V HSTL Class I I/O Module Timing
tDPInput buffer—1.80—2.05—2.41ns
tPYOutput buffer—4.90—5.58—6.56ns
tICLKQClock-to-Q for the I/O input register—0.67—0.77—0.90ns
tOCLKQClock-to-Q for the I/O output register and the I/O enable register—0.67—0.77—0.90ns
tSUDData input set-up—0.23—0.27—0.31ns
tSUEEnable input set-up—0.26—0.30—0.35ns
tHDData input hold—0.00—0.00—0.00ns
tHEEnable input hold—0.00—0.00—0.00ns
tCPWHLClock pulse width high to low0.39—0.39—0.39—ns
tCPWLHClock pulse width low to high0.39—0.39—0.39—ns
tWASYNAsynchronous pulse width0.37—0.37—0.37—ns
tREASYNAsynchronous recovery time—0.13—0.15—0.17ns
tHASYNAsynchronous removal time—0.00—0.00—0.00ns
tCLRAsynchronous Clear-to-Q—0.23—0.27—0.31ns
tPRESETAsynchronous Preset-to-Q—0.23—0.27—0.31ns