2.9.3.3 CLK1 and CLK2
(Ask a Question)Both PLL outputs, CLK1 and CLK2, can be used to drive a global resource, an adjacent PLL RefCLK input, or a net in the FPGA core. Not all drive combinations are possible (see the following table).
| CLK1 | CLK2 |
|---|---|
| HCLK | HCLK |
| CLK | CLK |
| HCLK | Routed net output |
| Routed net output | HCLK |
| HCLK | NONE |
| NONE | HCLK |
| CLK | NONE |
| NONE | CLK |
Note: The PLL outputs remain Low when REFCLK is constant (either
Low or High).