10 POWER FAILURE/RESET SCENARIOS
1. What if there is power failure during DEE Initialization: If there are no active pages , DEE_Init() routine will continue to initialize DEE pages , if there is only one active page, then routine exits normally assuming there was a reset during DEE_Init() or DEE_Write(). No user data will be lost.
2. What if there is power failure during DEE Write: If the write is completed before the power failure then there is no problem , if not the last data will be lost.
3. What if there is power failure during Pack operation: If there is a reset during pack operation , the DEE_Init() routine will find 2 active pages during initialization and the DEE_Init() routine will erase the newer active page and call the pack operation on first page. Also page status is written after writing all the data. If there is a power reset before writing the page status pack operation will be performed in the next iteration during DEE_Init(). No user data will be lost.