4.3.2 PCMC Closed Loop Test
Below are the steps for testing the PCMC Closed Loop operation of the CIP Hybrid Power Starter Kit.
- Remove programming interface. Place CH1 oscilloscope probe to PWM_HS test point, CH2 oscilloscope probe to PWM_LS test point, CH3 oscilloscope probe to CT_CS test point, and CH4 oscilloscope probe to VOUT test point.
- Connect DC supply (set to 6V) and LOAD (set to 2A). Power-up the board. PWM_HS, PWM_LS and CT_CS signals and VOUT can be monitored.
- Increase VIN up to 16V. VOUT is regulated to 3.3V.
- Increase LOAD to 4A. VOUT
is regulated to 3.3V.
Figure 4-28. PWM_HS, PWM_LS, CT_CS and VOUT at VIN = 9V; LOAD = 2A - Connect CH3 to VIN.
Capture soft start by lowering the oscilloscope time base and setting positive edge
trigger source to VOUT.
Figure 4-29. Monitoring Soft Start at Start-up - The control loop stability is observed by measuring the frequency response of the
open loop gain in the closed loop system. This magnitude/phase measurement is
commonly used to determine the three main stability criteria indicators phase
margin, gain margin and gain slope at the crossover frequency of the gain.
Figure 4-30. PCMC Loop Gain and Phase Measurements at VIN = 9V, LOAD = 4A