4.2.2 Open Loop with Current Limit Test
Below are the steps for testing the Open Loop with Current Limit operation of the CIP Hybrid Power Starter Kit.
- Remove programming interface. Place CH1 oscilloscope probe to PWM_HS test point, CH2 oscilloscope probe to PWM_LS test point, CH3 oscilloscope probe to CT_CS test point, and CH4 oscilloscope probe to VOUT test point.
- Connect DC supply (set to 6V) and LOAD (set to 2A). Power-up the board. PWM_HS, PWM_LS and CT_CS signals and VOUT can be monitored.
- Increasing VIN increases
VOUT, but duty cycle is decreases because the CT_CS signal is
touching the PRG signal at the defined slope.
Figure 4-19. PRG Effect on CT_CS Signal and PWM Duty Cycle - Increasing the load will decrease VOUT, since the duty cycle is being limited by the CT_CS signal touching the PRG signal.