34.8.31 Rx FIFO 1 Configuration
| Name: | RXF1C |
| Offset: | 0xB0 |
| Reset: | 0x00000000 |
| Property: | Write-restricted |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| F1OM | F1WM[6:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| F1S[6:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| F1SA[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| F1SA[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 31 – F1OM FIFO 1 Operation Mode
| Value | Description |
|---|---|
| 0 | FIFO 1 blocking mode. |
| 1 | FIFO 1 overwrite mode. |
Bits 30:24 – F1WM[6:0] Rx FIFO 1 Watermark
| Value | Description |
|---|---|
| 0 | Watermark interrupt disabled. |
| 1 - 64 | Level for Rx FIFO 1 watermark interrupt (IR.RF1W). |
| >64 | Watermark interrupt disabled. |
Bits 22:16 – F1S[6:0] Rx FIFO 1 Size
| Value | Description |
|---|---|
| 0 | No Rx FIFO 1 |
| 1 - 64 | Number of Rx FIFO 1 elements. |
| >64 | Values greater than 64 are interpreted as 64. |