34.8.20 Global Filter Configuration
| Name: | GFC |
| Offset: | 0x80 |
| Reset: | 0x00000000 |
| Property: | Write-restricted |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ANFS[1:0] | ANFE[1:0] | RRFS | RRFE | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bits 5:4 – ANFS[1:0] Accept Non-matching Frames Standard
| Value | Name | Description |
|---|---|---|
| 0x0 | RXF0 | Accept in Rx FIFO 0. |
| 0x1 | RXF1 | Accept in Rx FIFO 1. |
| 0x2 or 0x3 | REJECT | Reject |
Bits 3:2 – ANFE[1:0] Accept Non-matching Frames Extended
| Value | Name | Description |
|---|---|---|
| 0x0 | RXF0 | Accept in Rx FIFO 0. |
| 0x1 | RXF1 | Accept in Rx FIFO 1. |
| 0x2 or 0x3 | REJECT | Reject |
Bit 1 – RRFS Reject Remote Frames Standard
| Value | Description |
|---|---|
| 0 | Filter remote frames with 11-bit standard IDs. |
| 1 | Reject all remote frames with 11-bit standard IDs. |
Bit 0 – RRFE Reject Remote Frames Extended
| Value | Description |
|---|---|
| 0 | Filter remote frames with 29-bit extended IDs. |
| 1 | Reject all remote frames with 29-bit extended IDS. |