Host Clock Generation (High-Speed Mode)
For I2C Hs transfers, there is no SCL synchronization. Instead, the SCL frequency is determined by the GCLK_SERCOMx_CORE frequency (fGCLK) and the High-Speed Baud setting in the Baud register (BAUD.HSBAUD). When BAUD.HSBAUDLOW=0, the HSBAUD value will determine both SCL high and SCL low. In this case the following formula determines the SCL frequency.
When HSBAUDLOW is non-zero, the following formula determines the SCL frequency.
Note: The I2C standard Hs
         (High-speed) requires a nominal high to low SCL ratio of 1:2, and HSBAUD should be set
         accordingly. At a minimum, BAUD.HSBAUD and/or BAUD.HSBAUDLOW must be non-zero.