32.6.3.5 Hardware Controlled SS
In Host mode, a single SS chip select can be controlled by hardware by writing the Host SPI Select Enable (CTRLB.MSSEN) bit to '1'. In this mode, the SS pin is driven low for a minimum of one baud cycle before transmission begins, and stays low for a minimum of one baud cycle after transmission completes. The SS pin will always be driven high for a minimum of one baud cycle between each data sent.
In Hardware Controlled SS, the time T is between one and two baud cycles depending on the SPI Transfer mode.
When CTRLB.MSSEN=0, the SS pin(s) is/are controlled by user software and normal GPIO.