44.5.2 Power Management
The FREQM will continue to operate in idle sleep mode where the selected source clock is running. The FREQM’s interrupts can be used to wake up the device from idle sleep mode. Refer to the Power Manager chapter for details on the different sleep modes.