35.7.1.12 Synchronization Busy
| Name: | SYNCBUSY |
| Offset: | 0x10 |
| Reset: | 0x00000000 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CC1 | CC0 | PER | COUNT | STATUS | CTRLB | ENABLE | SWRST | ||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 6, 7 – CCx Compare/Capture Channel x Synchronization Busy
For details on CC channels number, refer to each TC feature list.
This bit is set when the synchronization of CCx between clock domains is started.
This bit is also set when the CCBUFx is written, and cleared on update condition. The bit is automatically cleared when the STATUS.CCBUFx bit is cleared.
Bit 5 – PER PER Synchronization Busy
This bit is cleared when the synchronization of PER between the clock domains is complete.
This bit is set when the synchronization of PER between clock domains is started.
This bit is also set when the PERBUF is written, and cleared on update condition. The bit is automatically cleared when the STATUS.PERBUF bit is cleared.
Bit 4 – COUNT COUNT Synchronization Busy
This bit is cleared when the synchronization of COUNT between the clock domains is complete.
This bit is set when the synchronization of COUNT between clock domains is started.
Bit 3 – STATUS STATUS Synchronization Busy
This bit is cleared when the synchronization of STATUS between the clock domains is complete.
This bit is set when a '1' is written to the Capture Channel Buffer Valid status flags (STATUS.CCBUFVx) and the synchronization of STATUS between clock domains is started.
Bit 2 – CTRLB CTRLB Synchronization Busy
This bit is cleared when the synchronization of CTRLB between the clock domains is complete.
This bit is set when the synchronization of CTRLB between clock domains is started.
Bit 1 – ENABLE ENABLE Synchronization Busy
This bit is cleared when the synchronization of ENABLE bit between the clock domains is complete.
This bit is set when the synchronization of ENABLE bit between clock domains is started.
Bit 0 – SWRST SWRST Synchronization Busy
This bit is cleared when the synchronization of SWRST bit between the clock domains is complete.
This bit is set when the synchronization of SWRST bit between clock domains is started.