35.7.2 Register Summary - 16-bit Mode
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | CTRLA | 7:0 | ONDEMAND | RUNSTDBY | PRESCSYNC[1:0] | MODE[1:0] | ENABLE | SWRST | ||
| 15:8 | ALOCK | PRESCALER[2:0] | ||||||||
| 23:16 | COPEN1 | COPEN0 | CAPTEN1 | CAPTEN0 | ||||||
| 31:24 | CAPTMODE1[1:0] | CAPTMODE0[1:0] | ||||||||
| 0x04 | CTRLBCLR | 7:0 | CMD[2:0] | ONESHOT | LUPD | DIR | ||||
| 0x05 | CTRLBSET | 7:0 | CMD[2:0] | ONESHOT | LUPD | DIR | ||||
| 0x06 | EVCTRL | 7:0 | TCEI | TCINV | EVACT[2:0] | |||||
| 15:8 | MCEO1 | MCEO0 | OVFEO | |||||||
| 0x08 | INTENCLR | 7:0 | MC1 | MC0 | ERR | OVF | ||||
| 0x09 | INTENSET | 7:0 | MC1 | MC0 | ERR | OVF | ||||
| 0x0A | INTFLAG | 7:0 | MC1 | MC0 | ERR | OVF | ||||
| 0x0B | STATUS | 7:0 | CCBUFV1 | CCBUFV0 | PERBUFV | SLAVE | STOP | |||
| 0x0C | WAVE | 7:0 | WAVEGEN[1:0] | |||||||
| 0x0D | DRVCTRL | 7:0 | INVEN1 | INVEN0 | ||||||
0x0E | Reserved | |||||||||
| 0x0F | DBGCTRL | 7:0 | DBGRUN | |||||||
| 0x10 | SYNCBUSY | 7:0 | CC1 | CC0 | PER | COUNT | STATUS | CTRLB | ENABLE | SWRST |
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x14 | COUNT | 7:0 | COUNT[7:0] | |||||||
| 15:8 | COUNT[15:8] | |||||||||
0x16 ... 0x1B | Reserved | |||||||||
| 0x1C | CC0 | 7:0 | CC[7:0] | |||||||
| 15:8 | CC[15:8] | |||||||||
| 0x1E | CC1 | 7:0 | CC[7:0] | |||||||
| 15:8 | CC[15:8] | |||||||||
0x20 ... 0x2F | Reserved | |||||||||
| 0x30 | CCBUF0 | 7:0 | CCBUF[7:0] | |||||||
| 15:8 | CCBUF[15:8] | |||||||||
| 0x32 | CCBUF1 | 7:0 | CCBUF[7:0] | |||||||
| 15:8 | CCBUF[15:8] | |||||||||