22.8.6 Voltage Regulator System (VREG) Control
| Name: | VREG |
| Offset: | 0x18 |
| Reset: | 0x00000002 |
| Property: | PAC Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RUNSTDBY | ENABLE | ||||||||
| Access | R | R/W | R | R | R | R | R/W | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 |
Bit 6 – RUNSTDBY Run in Standby
| Value | Description |
|---|---|
| 0 | The voltage regulator is in Low-Power mode in Standby-Sleep mode. |
| 1 | The voltage regulator is in normal mode in Standby-Sleep mode. |
Bit 1 – ENABLE Main Voltage Regulator Enable
| Value | Description |
|---|---|
| 0 | The voltage regulator is disabled. |
| 1 | The voltage regulator is enabled. |