22.8.2 Interrupt Enable Set
| Name: | INTENSET |
| Offset: | 0x04 |
| Reset: | 0x00000000 |
| Property: | PAC Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BVDDSRDY | BODVDDDET | BODVDDRDY | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
Bit 2 – BVDDSRDY BODVDD Synchronization Ready Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will set the BODVDD Synchronization Ready Interrupt Enable bit, which enables the BODVDD Synchronization Ready interrupt.
| Value | Description |
|---|---|
| 0 | The BODVDD Synchronization Ready interrupt is disabled. |
| 1 | The BODVDD Synchronization Ready interrupt is enabled, and an interrupt request will be generated when the BODVDD Synchronization Ready Interrupt flag is set. |
Bit 1 – BODVDDDET BODVDD Detection Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will set the BODVDD Detection Interrupt Enable bit, which enables the BODVDD Detection interrupt.
| Value | Description |
|---|---|
| 0 | The BODVDD Detection interrupt is disabled. |
| 1 | The BODVDD Detection interrupt is enabled, and an interrupt request will be generated when the BODVDD Detection Interrupt flag is set. |
Bit 0 – BODVDDRDY BODVDD Ready Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will set the BODVDD Ready Interrupt Enable bit, which enables the BODVDD Ready interrupt.
| Value | Description |
|---|---|
| 0 | The BODVDD Ready interrupt is disabled. |
| 1 | The BODVDD Ready interrupt is enabled, and an interrupt request will be generated when the BODVDD Ready Interrupt flag is set. |