32.6.4.2 Interrupts
The SPI has the following interrupt sources. These are asynchronous interrupts, and can wake-up the device from any Sleep mode:
- Data Register Empty (DRE)
- Receive Complete (RXC)
- Transmit Complete (TXC)
- SPI Select Low (SSL)
- Error (ERROR)
Each interrupt source has its own Interrupt flag. The Interrupt flag in the
Interrupt Flag Status and Clear register (INTFLAG) will be set when the Interrupt condition
is met. Each interrupt can be individually enabled by writing '1' to the
corresponding bit in the Interrupt Enable Set register (INTENSET), and disabled by writing
'1' to the corresponding bit in the Interrupt Enable Clear register
(INTENCLR). The status of enabled interrupts can be read from either INTENSET or
INTENCLR.
An interrupt request is generated when the Interrupt flag is set and if the corresponding interrupt is enabled. The interrupt request remains active until either the Interrupt flag is cleared, the interrupt is disabled, or the SPI is reset. For details on clearing Interrupt flags, refer to the INTFLAG register description.
The value of INTFLAG indicates which interrupt is executed. Note that interrupts must be globally enabled for interrupt requests. Refer to Nested Vector Interrupt Controller for details.