24.8.7 Synchronization Busy in COUNT32 mode (CTRLA.MODE=0)
| Name: | SYNCBUSY |
| Offset: | 0x10 |
| Reset: | 0x00000000 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| COUNTSYNC | |||||||||
| Access | R | ||||||||
| Reset | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| COMP0 | COUNT | FREQCORR | ENABLE | SWRST | |||||
| Access | R | R | R | R | R | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
Bit 15 – COUNTSYNC Count Read Sync Enable Synchronization Busy Status
| Value | Description |
|---|---|
| 0 | Write synchronization for CTRLA.COUNTSYNC bit is complete. |
| 1 | Write synchronization for CTRLA.COUNTSYNC bit is ongoing. |
Bit 5 – COMP0 Compare 0 Synchronization Busy Status
| Value | Description |
|---|---|
| 0 | Write synchronization for COMP0 register is complete. |
| 1 | Write synchronization for COMP0 register is ongoing. |
Bit 3 – COUNT Count Value Synchronization Busy Status
| Value | Description |
|---|---|
| 0 | Read/write synchronization for COUNT register is complete. |
| 1 | Read/write synchronization for COUNT register is ongoing. |
Bit 2 – FREQCORR Frequency Correction Synchronization Busy Status
| Value | Description |
|---|---|
| 0 | Write synchronization for FREQCORR register is complete. |
| 1 | Write synchronization for FREQCORR register is ongoing. |
Bit 1 – ENABLE Enable Synchronization Busy Status
| Value | Description |
|---|---|
| 0 | Write synchronization for CTRLA.ENABLE bit is complete. |
| 1 | Write synchronization for CTRLA.ENABLE bit is ongoing. |
Bit 0 – SWRST Software Reset Synchronization Busy Status
| Value | Description |
|---|---|
| 0 | Write synchronization for CTRLA.SWRST bit is complete. |
| 1 | Write synchronization for CTRLA.SWRST bit is ongoing. |