48.7 NVM Characteristics
| CPU FMAX (MHz) | 0WS | 1WS | 2WS | 3WS |
|---|---|---|---|---|
| VDD>2.7V | 14 | 35 | 47 | 48 |
| VDD>4.5V | 17 | 35 | 48 | 48 |
| Symbol | Parameter | Conditions | Min. | Typ. | Units |
|---|---|---|---|---|---|
| CycNVM | Cycling Endurance(1) | -40°C < TA < 125°C | 5k | - | Cycles |
- An endurance cycle is a write and an erase operation.
| Symbol | Parameter | Conditions | Min. | Typ. | Units |
|---|---|---|---|---|---|
| CycEEPROM | Cycling Endurance(2) | -40°C < Ta < 125°C | 20k | - | Cycles |
- The EEPROM emulation is a software emulation as described in the “AT03265.Application Note”.
- An endurance cycle is a write and an erase operation.