48.5 I/O Pin Characteristics
Two different pin types with two different speeds are Normal and High-Sink pins(2). The Drive Strength bit is located in the Pin Configuration register PORT (PORT.PINCFG.DRVSTR).
The pins with I2C alternative mode available are compliant with I2C specifications. All I2C pins support Standard (Sm), Fast (Fm), Fast plus (Fm+) and High-Speed (HS) modes. The available I2C pins are listed in the I/O Multiplexing section.
The RESET_N pin has the same properties as standard GPIOs.
| Symbol | Parameter | Conditions | Normal pins | High-Sink pins | Normal pins | High-Sink pins | Units |
|---|---|---|---|---|---|---|---|
| DRVSTR = 0 | DRVSTR = 1 | ||||||
| tRISE | Maximum rise time | VDD = 5.0V, load = 20 pF | 15 | 12 | 8 | 11 | ns |
| tFALL | Maximum fall time | VDD = 5.0V, load = 20 pF | 15 | 11 | 7 | 10 | |
- These values are based on simulation and not covered by test limits in production or characterization.
- The following pins are High-Sink pins and have different properties than normal pins: PA10, PA11, PB10, PB11.