20.2 Features
- 0.4-32MHz Crystal Oscillator (XOSC)
- Tunable gain control
- Programmable start-up time
- Crystal or external input clock on XIN I/O
- Clock failure detection with safe clock switch
- Clock failure event output
- 48MHz Internal Oscillator (OSC48M)
- Fast start-up
- Programmable start-up time
- 4-bit linear divider available
- Fractional Digital Phase Locked Loop
(FDPLL96M)
- 48MHz to 96MHz output frequency
- 32kHz to 2MHz reference clock
- A selection of sources for the reference clock
- Adjustable proportional integral controller
- Fractional part used to achieve 1/16th of reference clock step