35.7.3.10 Driver Control
| Name: | DRVCTRL |
| Offset: | 0x0D |
| Reset: | 0x00 |
| Property: | PAC Write-Protection, Enable-Protected |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| INVEN1 | INVEN0 | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
Bits 0, 1 – INVENx Output Waveform x Invert Enable
Bit x of INVEN[1:0] selects inversion of the output or capture trigger input of channel x.
| Value | Description |
|---|---|
| 0 | Disable inversion of the WO[x] output and IO input pin. |
| 1 | Enable inversion of the WO[x] output and IO input pin. |