29.6.2.2 Enabling, Disabling, and Resetting
The EVSYS is always enabled.
The EVSYS is reset by writing a ‘1’ to the Software Reset bit in the Control A register (CTRLA.SWRST). All registers in the EVSYS will be reset to their initial state and all ongoing events will be canceled.
Refer to CTRLA.SWRST register for details.