29.8.1 Control A
| Name: | CTRLA |
| Offset: | 0x00 |
| Reset: | 0x00 |
| Property: | PAC Write-Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SWRST | |||||||||
| Access | W | ||||||||
| Reset | 0 |
Bit 0 – SWRST Software Reset
Writing '1' to this bit resets all registers in the EVSYS to their initial state.
Note: Before
applying a Software Reset it is recommended to disable the event generators.