29.8.7 Channel n Control
This register allows the user to configure channel n. To write to this register, do a single, 32-bit write of all the configuration data.
| Name: | CHANNELn |
| Offset: | 0x20 + n*0x04 [n=0..11] |
| Reset: | 0x00008000 |
| Property: | PAC Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ONDEMAND | RUNSTDBY | EDGSEL[1:0] | PATH[1:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 1 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EVGEN[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 15 – ONDEMAND Generic Clock On Demand
| Value | Description |
|---|---|
| 0 | Generic clock for a channel is always on, if the channel is configured and generic clock source is enabled. |
| 1 | Generic clock is requested on demand while an event is handled |
Bit 14 – RUNSTDBY Run in Standby
This bit is used to define the behavior during standby sleep mode.
| Value | Description |
|---|---|
| 0 | The channel is disabled in standby sleep mode. |
| 1 | The channel is not stopped in standby sleep mode and depends on the CHANNEL.ONDEMAND |
Bits 11:10 – EDGSEL[1:0] Edge Detection Selection
These bits set the type of edge detection to be used on the channel.
These bits must be written to zero when using the asynchronous path.
| Value | Name | Description |
|---|---|---|
| 0x0 | NO_EVT_OUTPUT | No event output when using the resynchronized or synchronous path |
| 0x1 | RISING_EDGE | Event detection only on the rising edge of the signal from the event generator |
| 0x2 | FALLING_EDGE | Event detection only on the falling edge of the signal from the event generator |
| 0x3 | BOTH_EDGES | Event detection on rising and falling edges of the signal from the event generator |
Bits 9:8 – PATH[1:0] Path Selection
These bits are used to choose which path will be used by the selected channel.
The path choice can be limited by the channel source, see the table in USERm.
| Value | Name | Description |
|---|---|---|
| 0x0 | SYNCHRONOUS | Synchronous path |
| 0x1 | RESYNCHRONIZED | Resynchronized path |
| 0x2 | ASYNCHRONOUS | Asynchronous path |
| 0x3 | - | Reserved |
Bits 7:0 – EVGEN[7:0] Event Generator
These bits are used to choose the event generator to connect to the selected channel.
| Value | Event Generator | Description |
|---|---|---|
| 0x00 | NONE | No event generator selected |
| 0x01 | OSCCTRL FAIL | XOSC Clock Failure |
| 0x02 | OSC32KCTRL FAIL | XOSC32K Clock Failure |
| 0x03 | RTC CMP0 | Compare 0 (mode 0 and 1) or Alarm 0 (mode 2) |
| 0x04 | RTC CMP1 | Compare 1 |
| 0x05 | RTC OVF | Overflow |
| 0x06 | RTC PER0 | Period 0 |
| 0x07 | RTC PER1 | Period 1 |
| 0x08 | RTC PER2 | Period 2 |
| 0x09 | RTC PER3 | Period 3 |
| 0x0A | RTC PER4 | Period 4 |
| 0x0B | RTC PER5 | Period 5 |
| 0x0C | RTC PER6 | Period 6 |
| 0x0D | RTC PER7 | Period 7 |
| 0x0E | EIC EXTINT0 | External Interrupt 0 |
| 0x0F | EIC EXTINT1 | External Interrupt 1 |
| 0x10 | EIC EXTINT2 | External Interrupt 2 |
| 0x11 | EIC EXTINT3 | External Interrupt 3 |
| 0x12 | EIC EXTINT4 | External Interrupt 4 |
| 0x13 | EIC EXTINT5 | External Interrupt 5 |
| 0x14 | EIC EXTINT6 | External Interrupt 6 |
| 0x15 | EIC EXTINT7 | External Interrupt 7 |
| 0x16 | EIC EXTINT8 | External Interrupt 8 |
| 0x17 | EIC EXTINT9 | External Interrupt 9 |
| 0x18 | EIC EXTINT10 | External Interrupt 10 |
| 0x19 | EIC EXTINT11 | External Interrupt 11 |
| 0x1A | EIC EXTINT12 | External Interrupt 12 |
| 0x1B | EIC EXTINT13 | External Interrupt 13 |
| 0x1C | EIC EXTINT14 | External Interrupt 14 |
| 0x1D | EIC EXTINT15 | External Interrupt 15 |
| 0x1E | TSENS WINMON | Window Monitor |
| 0x1F | DMAC CH0 | Channel 0 |
| 0x20 | DMAC CH1 | Channel 1 |
| 0x21 | DMAC CH2 | Channel 2 |
| 0x22 | DMAC CH3 | Channel 3 |
| 0x23 | TCC0 OVF | Overflow |
| 0x24 | TCC0 TRG | Trig |
| 0x25 | TCC0 CNT | Counter |
| 0x26 | TCC0 MC0 | Match/Capture 0 |
| 0x27 | TCC0 MC1 | Match/Capture 1 |
| 0x28 | TCC0 MC2 | Match/Capture 2 |
| 0x29 | TCC0 MC3 | Match/Capture 3 |
| 0x2A | TCC1 OVF | Overflow |
| 0x2B | TCC1 TRG | Trig |
| 0x2C | TCC1 CNT | Counter |
| 0x2D | TCC1 MC0 | Match/Capture 0 |
| 0x2E | TCC1 MC1 | Match/Capture 1 |
| 0x2F | TCC2 OVF | Overflow |
| 0x30 | TCC2 TRG | Trig |
| 0x31 | TCC2 CNT | Counter |
| 0x32 | TCC2 MC0 | Match/Capture 0 |
| 0x33 | TCC2 MC1 | Match/Capture 1 |
| 0x34 | TC0 OVF | Overflow/Underflow |
| 0x35 | TC0 MC0 | Match/Capture 0 |
| 0x36 | TC0 MC1 | Match/Capture 1 |
| 0x37 | TC1 OVF | Overflow/Underflow |
| 0x38 | TC1 MC0 | Match/Capture 0 |
| 0x39 | TC1 MC1 | Match/Capture 1 |
| 0x3A | TC2 OVF | Overflow/Underflow |
| 0x3B | TC2 MC0 | Match/Capture 0 |
| 0x3C | TC2 MC1 | Match/Capture 1 |
| 0x3D | TC3 OVF | Overflow/Underflow |
| 0x3E | TC3 MC0 | Match/Capture 0 |
| 0x3F | TC3 MC1 | Match/Capture 1 |
| 0x40 | TC4 OVF | Overflow/Underflow |
| 0x41 | TC4 MC0 | Match/Capture 0 |
| 0x42 | TC4 MC1 | Match/Capture 1 |
| 0x43 | ADC0 RESRDY | Result Ready |
| 0x44 | ADC0 WINMON | Window Monitor |
| 0x45 | ADC1 RESRDY | Result Ready |
| 0x46 | ADC1 WINMON | Window Monitor |
| 0x47 | SDADC RESRDY | Result Ready |
| 0x48 | SDADC WINMON | Window Monitor |
| 0x49 | AC COMP0 | Comparator 0 |
| 0x4A | AC COMP1 | Comparator 1 |
| 0x4B | AC COMP2 | Comparator 2 |
| 0x4C | AC COMP3 | Comparator 3 |
| 0x4D | AC WIN0 | Window 0 |
| 0x4E | AC WIN1 | Window 1 |
| 0x4F | DAC EMPTY | Data Buffer Empty |
| 0x50 | PTC EOC | End of Conversion |
| 0x51 | PTC WINCOMP | Window Comparator |
| 0x52 | CCL LUTOUT0 | CCL output |
| 0x53 | CCL LUTOUT1 | CCL output |
| 0x54 | CCL LUTOUT2 | CCL output |
| 0x55 | CCL LUT3 | CCL output |
| 0x56 | PAC ACCERR | Access Error |
| 0x57 | - | Reserved |
| 0x58 | TC5 OVF | Overflow/Underflow |
| 0x59 | TC5 MC0 | Match/Capture 0 |
| 0x5A | TC5 MC1 | Match/Capture 1 |
| 0x5B | TC6 OVF | Overflow/Underflow |
| 0x5C | TC6 MC0 | Match/Capture 0 |
| 0x5D | TC6 MC1 | Match/Capture 1 |
| 0x5E | TC7 OVF | Overflow/Underflow |
| 0x5F | TC7 MC0 | Match/Capture 0 |
| 0x60 | TC7 MC1 | Match/Capture 1 |
| 0x61 - 0xFF | - | Reserved |