49.3.4 Analog Comparator Characteristics
| Symbol | Parameters | Conditions | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| PNIVR | Positive and Negative input range voltage | 0 | - | VDDANA | V | |
| ICMR | Input common mode range | Hysteresis
Disable COMPCTRLn.HYSTEN = 0x0 | 0 | - | VDDANA | V |
| Off (1)(2) | Offset | Low power COMPCTRLn.SPEED = 0x0 | -66 | +/-4 | 66 | mV |
| High speed COMPCTRLn.SPEED = 0x3 | -27 | +/-2 | 27 | |||
| TPD (1, 3) | Propagation
Delay Vcm=Vddana/2Vin = ±100mV overdrive from Vcm | Low power COMPCTRLn.SPEED = 0x0 | - | 149 | 290 | ns |
| High speed COMPCTRLn.SPEED = 0x3 | - | 41 | 78 | |||
| TSTART (1) | Startup time | Low power COMPCTRLn.SPEED = 0x0 | - | 6.8 | 11.2 | μs |
| High speed COMPCTRLn.SPEED = 0x3 | - | 2.2 | 4 | |||
| VSCALE (1) | INL | - | 0.2 | - | LSB | |
| DNL | - | 0.03 | - | |||
| Offset Error | - | 0.050 | - | |||
| Gain Error | - | 0.07 | - |
Note:
- These are based on characterization.
- Hysteresis disabled.
- Tpd is measured from Vin transition to ACOUT (AC direct output) toggle. It takes into account only analog propagation delay.
| Symbol | Parameters | Conditions | Ta | Typ. | Max | Units |
|---|---|---|---|---|---|---|
| IDD ANA | Voltage scaler disabled | COMPCTRLn.SPEED = 0x0, VDDANA =5.0V | Max 125°C Typ 25°C | 10 | 20 | µA |
| COMPCTRLn.SPEED = 0x3, VDDANA =5.0V | 39 | 66 | ||||
| Voltage scaler only | VDDANA =5.0V | 43 | 68 |
Note:
- These are based on characterization.