47.1 Disclaimer
All typical values are measured at Ta = 25°C unless otherwise specified. All minimum and maximum values are valid across operating temperature and voltage unless otherwise specified.
This chapter contains only characteristics specific for the SAM C20/C21 N devices (Ta = 105°C). For all other values or missing characteristics, refer to the SAM C20/C21 E/G/J 85°C and 105°C chapters.