| ACTIVE | CPU running a While 1 algorithm | 25°C | 5.0V | 3.8 | 4.2 | mA |
| 105°C | 5.0V | 4.0 | 5.0 |
| CPU running a While 1 algorithm | 25°C | 3.0V | 3.7 | 4.1 | mA |
| 105°C | 3.0V | 4.0 | 5.0 |
| CPU running a While 1 algorithm. with
GCLKIN as reference | 25°C | 5.0V | 71*Freq+160 | 78*Freq+162 | µA (with freq in MHz) |
| 105°C | 5.0V | 71*Freq+374 | 68*Freq+1564 |
| CPU running a Fibonacci algorithm | 25°C | 5.0V | 4.7 | 5.2 | mA |
| 105°C | 5.0V | 5.0 | 6.1 |
| CPU running a Fibonacci algorithm | 25°C | 3.0V | 4.7 | 5.1 | mA |
| 105°C | 3.0V | 5.0 | 6.0 |
| CPU running a Fibonacci algorithm. with
GCLKIN as reference | 25°C | 5.0V | 90*Freq+163 | 99*Freq+168 | µA (with freq in MHz) |
| 105°C | 5.0V | 90*Freq+379 | 90*Freq+1568 |
| CPU running a CoreMark algorithm | 25°C | 5.0V | 5.9 | 6.4 | mA |
| 105°C | 5.0V | 6.3 | 7.1 |
| CPU running a CoreMark algorithm | 25°C | 3.0V | 5.2 | 5.7 | mA |
| 105°C | 3.0V | 5.5 | 6.6 |
| CPU running a CoreMark algorithm. with
GCLKIN as reference | 25°C | 5.0V | 115*Freq+167 | 126*Freq+167 | µA (with freq in MHz) |
| 105°C | 5.0V | 118*Freq+383 | 110*Freq+1583 |
| IDLE0 | | 25°C | 5.0V | 1.8 | 2.4 | mA |
| 105°C | 5.0V | 2.0 | 3.2 |
| IDLE2 | | 25°C | 5.0V | 1.2 | 1.7 | mA |
| 105°C | 5.0V | 1.5 | 2.6 |
| STANDBY | XOSC32K running RTC running at 1.024
kHz | 25°C | 5.0V | 15.9 | 37.0 | µA |
| 105°C | 5.0V | 187.0 | 602.0 |
| XOSC32K and RTC stopped | 25°C | 5.0V | 14.6 | 35.0 |
| 105°C | 5.0V | 185.0 | 600.0 |