| Configuration
Summary |
- Corrected memory sizes.
- Number of ADC channels
corrected.
- Number of TCC instances
corrected from three to one.
|
| Ordering
Information |
- Introduced 105°C ordering codes.
- Corrected package type from QFN48 to TQFP48 for ATSAM
C20/C21G16A-AUT.
|
| DSU - Device Service Unit | Bit CTRL.CRC is write-only. |
| NVMCTRL –
Nonvolatile Memory Controller | Updated description in NVM Write: Removed reference to default MANW
value. This is covered in the CTRLB.MANW bit description. |
| DMAC – Direct Memory Access Controller | Added note in Sleep Mode Operation. |
| Configurable
Custom Logic (CCL) | Removed oscillator related sub sections from Sequential Logic. |
| SERCOM USART - SERCOM Synchronous and
Asynchronous Receiver and Transmitter |
- Added RS485 to
the TXPO bit description in the CTRLAregister.
|