35.7.2.11 Debug Control
| Name: | DBGCTRL | 
| Offset: | 0x0F | 
| Reset: | 0x00 | 
| Property: | PAC Write-Protection | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DBGRUN | |||||||||
| Access | R/W | ||||||||
| Reset | 0 | 
Bit 0 – DBGRUN Run in Debug Mode
This bit is not affected by a software Reset, and should not be changed by software while the TC is enabled.
| Value | Description | 
|---|---|
| 0 | The TC is halted when the device is halted in debug mode. | 
| 1 | The TC continues normal operation when the device is halted in debug mode. |