45.2 Absolute Maximum Ratings
Stresses beyond those listed in the below table may cause permanent damage to the device. This is a stress rating only and functional operation of the device at these or other conditions beyond those indicated in the operational sections of this specification is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability.
Symbol | Parameter | Min. | Max. | Units |
---|---|---|---|---|
VDD | Power supply voltage | 0 | 6.1 | V |
IVDD | Current into a VDD pin | - | 92 | mA |
IGND | Current out of a GND pin | - | 130 | mA |
VPIN | Pin voltage with respect to GND and VDD | GND - 0.3V | VDD + 0.3V | V |
TSTORAGE | Storage temperature | -60 | 150 | °C |
Handle the device following best practice ESD protection rules: Be aware that the human body can accumulate charges large enough to impair functionality or destroy the device.