48.6.4 Digital-to-Analog Converter (DAC) Characteristics

Table 48-14. Accuracy Characteristics (1)
Symbol Parameter Conditions Typ. Max. Units
INL Integral non-linearity VREF = Ext 2.0V VDD = 2.7V +/-0.7 +/-2.4 LSB
VDD = 5.5V +/-0.6 +/-1.7
VREF = VDDANA VDD = 2.7V +/-0.6 +/-2
VDD = 5.5V +/-0.5 +/-1.7
VREF = 1.024V INTREF VDD = 2.7V +/-1 +/-2.5
VDD = 5.5V +/-1.5 +/-3.5
DNL Differential non-linearity VREF = Ext 2.0V VDD = 2.7V +/-0.5 +/-2.3 LSB
VDD = 5.5V +/-0.5 +/-2.2
VREF = VDDANA VDD = 2.7V +/-0.4 +/-2.1
VDD = 5.5V +/-0.4 +/-2.1
VREF= 1.024V INTREF VDD = 2.7V +/-1 +/-2.5
VDD = 5.5V +/-1.4 +/-3.5
GE Gain error Ext. VREF +/-10 +/-28 mV
OE Offset error Ext. VREF +/-4 +/-26 mV
Note:
  1. These values are based on characterization and are not covered by test limits in production.
Table 48-15. Power Consumption(1)
Symbol Parameters Conditions Ta Typ. Max. Units

IDD

VDDANA

DC supply current

Output buffer On

VREF = VDDANA = 5.0V

Max. 125°C

Typ. 25°C

318 481 µA

Output buffer Off

VREF = VDDANA = 5.0V

74 100
  1. These values are based on characterization.