48.6.1 BODVDD - Brown-out Detector Characteristics

Refer to the NVM User Row Mapping for the BODVDD default value settings. These values are based on simulation and are not covered by test limits in production or characterization.

Table 48-5. BODVDD Characteristics(1) (2)
Symbol Parameters Conditions Min. Typ. Max. Unit
VBOD+ BODVDD high threshold Level VDD level, Bod setting = 8 (default) - 2.86 3.00 V
VDD level, Bod setting = 44 - 4.57 4.85
VBOD- / VBOD BODVDD low threshold Level VDD level, Bod setting = 8 (default) 2.60 2.8 2.95
VDD level, Bod setting = 44 4.10 4.51 4.80
Step size - 60 - mV
VHys Hysteresis (VBOD+ - VBOD-) BODVDD.LEVEL = 8 to 48 VDD 40 - 75 mV
Tstart Startup time time from enable to RDY - 8 - us
Note:
  1. These values are based on characterization.
  2. BODVDD in continuous mode.
Table 48-6. Power Consumption(1)
Symbol Parameters Conditions Ta Typ. Max. Units
IDD IDLE, Mode CONT VDD = 2.7V

Max. 125°C

Typ. 25°C

22.5 32.1 µA
VDD = 5.0V 41.0 51.4
IDLE, Mode SAMPL VDD = 2.7V 0.1 4.4
VDD = 5.0V 0.1 3.3
STANDBY, Mode SAMPL VDD = 2.7V 0.8 4.0
VDD = 5.0V 3.5 6.3
  1. These values are based on characterization.