48.8.6 48 MHz RC Oscillator (OSC48M) Characteristics
Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|---|
FOUT | Output frequency (1) | -40 to 125 °C | 45.24 | 48 | 50.76 | MHz |
-5.75 | - | +5.75 | % Error | |||
TSTART (2) | Startup time | - | 3.9 | 15 | μs | |
Duty (3) | Duty Cycle | - | 50 | - | % |
- Standard Accuracy factory calibration.
- OSC48MSTUP.STARTUP field must be set accordingly.
- These values are based on simulation, and are not covered by test or characterization.
Symbol | Parameters | Conditions | Ta | Typ. | Max. | Units |
---|---|---|---|---|---|---|
IDD | Current consumption | Fout = 48 MHz, VDD =5.0V |
Max 125°C Typ 25°C |
452 | 504 | µA |