43.6.2.1 Initialization

The generic clocks (GCLK_TSENS) should be configured and enabled. Refer to the Generic Clock Controller chapter for details.

The following bits are enable-protected, meaning that they can only be written when the TSENS is disabled (CTRLA43.8.1 Control A.ENABLE is zero):

The following registers are enable-protected:

Enable-protection is denoted by the Enable-Protected property in the register description.