20.4.2.2 Window Mode
In Window mode operation, the WDT uses two
different time specifications: The WDT can only be cleared by writing 0xA5
to the CLEAR register after the closed window time-out period (TOWDTW),
during the subsequent Normal time-out period (TOWDT). If the WDT is cleared
before the time window opens (before TOWDTW is over), the WDT will issue a
system Reset request.
The TOWDTW and TOWDT parameters are periods that range from 8 ms to 16s. The total duration of the WDT time-out period is the sum of the two parameters.
The closed window period is defined by the Window Mode Time-Out Period bit field in the Configuration register (CONFIG.WINDOW), and the open window period is defined by the Time-Out Period bit field in the Configuration register (CONFIG.PER).