20.4.2.3 Enabling, Disabling, and Resetting
The WDT is enabled by writing a
‘1’ to the Enable bit in the Control A register (CTRLA.ENABLE). The WDT
is disabled by writing a ‘0’ to CTRLA.ENABLE.
The WDT can be disabled only if the
Always-On bit in the Control A register (CTRLA.ALWAYSON) is ‘0’.