6.5.7.1.3 Write SRAM
| Steps | rddi_dap |
|---|---|
| Clear sticky bits | WriteDP(DP_ABORT, (ORUNERRCLR | WDERRCLR | STKERRCLR |
STKCMPCLR)) |
| Select BANK0 | WriteDP(DP_SELECT, MEMAP_BANK_0) |
| Set access |
|
| <outer loop> | |
| Write Address to the Transfer Address Register (TAR) | WriteAP(MEM_AP_TAR, Address) |
| Write data to the device | WriteAP(MEM_AP_DRW, Value) |
| <end outer loop> |