20.5.5 Interrupts

The interrupt request line, also known as the interrupt vector, is connected to the interrupt controller. To use WDT interrupts, the interrupt controller must be configured in advance, including enabling the interrupt line globally. For further information, refer to the NVIC - Nested Vectored Interrupt Controller section.

Each interrupt source has an interrupt flag which is in the Interrupt Flag Status and Clear (INTFLAG) register. The flag is set when the interrupt condition occurs. Each interrupt can be individually enabled by writing a ‘1’ to the corresponding bit in the Interrupt Enable Set (INTENSET) register, and disabled by writing a ‘1’ to the corresponding bit in the Interrupt Enable Clear (INTENCLR) register.

An interrupt request is generated when the interrupt flag is set and the corresponding interrupt source is enabled. The interrupt request remains active until the interrupt flag is cleared, the interrupt is disabled, or the peripheral is reset. Refer to the INTFLAG register description for details on how to clear interrupt flags.

All interrupt requests from the peripheral are ORed together on system level to generate a single combined interrupt request to the NVIC. Therefore, the INTFLAG register must be read to determine what the interrupt condition is.

Table 20-3. Available Interrupt Vectors and Sources
Vector NameSource NameConditionDependency
WDTEW

In Normal mode, the counter reaches the configured early warning value.

In Window mode, the counter enters the open window.

In Normal mode, the Early Warning Offset is configured in the Early Warning Control register (EWCTRL.EWOFFSET)