31.5.4 DMA
Smart mode must be enabled for DMA operation in the Control B register by writing CTRLB.SMEN=‘1’.
The DMA request lines are connected to the DMA Controller (DMAC). The DMAC must be configured before using the I2C’s DMA requests. Refer to the DMAC – Direct Memory Access Controller chapter for details.