6.5.5.4.2 DSU Register Access
The DSU registers can be accessed through its APB bus interface.
When DAL < 0x2, only DSU registers mapped in the DSU external space (at offsets between 0x100 and 0xFFF, and the DSU ROM table) are accessible.
The DSU registers can be accessed through its APB bus interface.
When DAL < 0x2, only DSU registers mapped in the DSU external space (at offsets between 0x100 and 0xFFF, and the DSU ROM table) are accessible.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.