15.4.3.5 Debug Mode

The LDO is always enabled and in High-Power mode when a debugger is attached. When the CPU is halted in Debug mode, the PM continues its normal operation. If Standby Sleep mode is requested by the system while in Debug mode, the LDO is kept on. As a consequence, the power consumption may be higher than normal when a debugger is attached.