15.4.3.1 VREG Basic Operation
The Low Dropout regulator (LDO) allows the device to be powered over the full specified operating range while limiting internal voltage to a level suitable for low-voltage transistors.
The secondary regulator (ULP) is a multi-mode, ultra-low power regulator used for the lowest power consumption for both code execution and Sleep.