15.4.2.7.1 Standby Mode
The BODVDD can be used in Standby mode if the BODVDD is enabled and the corresponding Run in Standby (BODVDD.RUNSTDBY) bit is written to '1'.
The BODVDD can be configured to operate in either Continuous or Sampling mode by writing a '1' to the configuration bit for Standby sleep mode (BODVDD.STDBYCFG) bit.