22.4.3.1 One-Shot Operation
When one-shot is enabled, the counter automatically stops at the next counter overflow or underflow condition. When the counter stopps, the Stop bit in the Status register (STATUS.STOP) is automatically set, and the waveform outputs are set to zero.
One-shot operation is enabled by writing a ‘1’ to the One-Shot bit in the
Control B Set register (CTRLBSET.ONESHOT), and disabled by writing a ‘1’
to CTRLBCLR.ONESHOT. When enabled, the TC will count until an overflow or underflow occurs
and stops the counting operation. The one-shot operation can be restarted by a retrigger
software command, a retrigger event, or a start event. When the counter restarts,
STATUS.STOP is automatically cleared.