15.5.6 Events
The SUPC can generate the events described in the table below.
| Generator Name | Description | Event Type | Generating Clock Domain | Length of Event | |
|---|---|---|---|---|---|
| Peripheral | Event | ||||
| SUPC | MVIO | The voltage level on VDDIO2 is insufficient for communication. | Level | CLK_SUPC_APB | As long as INTFLAG.VDDIO2OK is set |
| VLM | VLM is triggered | Level | CLK_SUPC_APB | As long as INTFLAG.VLM is set | |
Note: The MVIO event cannot be
used when running in unprotected mode.
Writing a ‘1’ to an Event Output Enable bit in the Event Control
Register (EVCTRL.xxEO) enables the corresponding output event. Writing a
‘0’ to this bit disables the corresponding output event
Refer to the EVSYS – Event System chapter for details on how to configure the Event System.