15.4.4.1 Initialization
Initialize the MVIO in Dual Supply configuration by following these steps:
- Program the MVIO Operation Mode (MVIOMODE) bit in the User Configuration Fuse (USERCFG) register from BOOTCFG - Boot Configuration Fuses to the Dual Supply configuration (BOOTCFG.USERCGF.MVIOMODE = ‘
0’). - Optional: Write the VDDIO2 OK Interrupt Enable bit to ‘1’ in the Interrupt Enable Set (INTENSET) register (INTENSET.VDDIO2OK=1).
- Read the VDDIO2 OK (STATUS.VDDIO2OK) bit to check if the VDDIO2 voltage is within the acceptable range for operation.
- Configure and use the PORT pins powered by VDDIO2.
1’), the MVIO peripheral is not configurable, and the STATUS register will not be updated.