6.5.8.1 Debug and Trace Support
The PIC32CM PL10 family implements only the SWD interface, no JTAG interface is available.
The Data Watchpoint and Trace (DWT) unit provides one Data Watch point comparator and execution monitoring.
The Flash Patch Breakpoint (FPB) unit provides hardware breakpointing with four instruction address comparators.
The Arm Micro Trace Buffer (MTB) is implemented. The CoreSight MTB-M0+ Technical Reference Manual (ARM DDI 0486B) provides a detailed description of the MTB operation.