28.4.2.1.1 Asynchronous Arithmetic Mode BAUD Value Selection
The formula given for fBAUD calculates the average frequency over 65536 fref cycles. Although the BAUD register can be set to any value between 0 and 65536, the actual average frequency of fBAUD over a single frame is more granular. BAUD register values that affect the average frequency over a single frame result in an integer increase in the cycles per frame (CPF).
where
- D represents the number of data bits per frame
- S represents the sum of the start bit and the first stop bit, if present
Table 28-2 shows the BAUD register value versus baud frequency fBAUD at a serial engine frequency of 48 MHz. This assumes a D value of eight bits and an S value of two bits (ten bits, including start and stop bits).
| BAUD Register Value | Serial Engine CPF | fBAUD at 48 MHz Serial Engine Frequency (fREF) |
|---|---|---|
| 0 – 406 | 160 | 3 MHz |
| 407 – 808 | 161 | 2.981 MHz |
| 809 – 1205 | 162 | 2.963 MHz |
| ... | ... | ... |
| 65206 | 31775 | 15.11 kHz |
| 65207 | 31871 | 15.06 kHz |
| 65208 | 31969 | 15.01 kHz |