7.6 Cryptoprocessor Streaming Interface (For PolarFire SoC FPGA Only)
(Ask a Question)The Cryptoprocessor streaming interface comprises of unidirectional data input and output ports and associated handshakes for direct data transfer operations between Cryptoprocessor and fabric logic. The streaming interface can be used to load operands and/or store results as shown in the following figure. The streaming interface can be enabled in MSS, Shared-MSS and Shared-Fabric modes.
The streaming interface is synchronous to the CRYPTO_HCLK. The Crypto streaming interface signals are listed in the following table.
| Port Name | Direction | Description |
|---|---|---|
| CRYPTO_XWDATA_F2M | Input | Transfer in data |
| CRYPTO_XWADDR_M2F | Output | Transfer in data address output |
| CRYPTO_XENABLE_F2M | Input | Transfer in data request |
| CRYPTO_XINACCEPT_M2F | Output | Transfer in data accept |
| CRYPTO_XRDATA_M2F | Output | Transfer out data |
| CRYPTO_XRADDR_M2F | Output | Transfer out data address output |
| CRYPTO_XVALIDOUT_M2F | Output | Transfer out data valid output |
| CRYPTO_XOUTACK_F2M | Input | Transfer out data acknowledgment |
The Cryptoprocessor must be clocked from the fabric for using Crypto streaming interface. The direct transfers are performed when commanded by the direct transfer instructions—DXI: Direct Transfer Block In, and DXO: Direct Transfer Block Out—through AHB slave interface.